text.skipToContent text.skipToNavigation

Victorian Collection One-Light Polished Chrome White Opal Glass Farmhouse Bath Vanity Light

By Progress Lighting 

Collection Name:  Victorian

Catalog ID: P3027-15

By Progress Lighting
$131.23 USD
Collection Name:  Victorian
Catalog ID:  P3027-15
Feeling nostalgic for simpler times, The Victorian Collection helps you create a vintage look in any room. This Polished Chrome one-light bath fixture is boldly simple with pure white, triplex opal glass shades and precise metal fittings. Coordinates with Delta Faucet fixtures to provide a whole-room decorating solution. This fixture can be installed with the glass facing up or down to suit your preference.
  • Ideal for a bathroom, hallway, or foyer
  • Perfect for farmhouse, new traditional, traditional, and vintage electric style settings
  • Crisp polished chrome finish
  • Crisp white opal glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.625-inch width by 8.75-inch height by 7.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List