PROG_P300024_009_PRODIMAGE
PROG_P300024_009_PRODIMAGE
PROG_wander_IMG_9109_detailshot
PROG_wander_IMG_9107_detailshot
+2
PROG_wander_IMG_9113_detailshot
Discontinued
Clearance

Wander Collection One-Light Brushed Nickel Etched Opal Glass Farmhouse Bath Vanity Light

$40.30 USD
$91.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300024-009

Collection name:

Wander

A Victorian-inspired bath and vanity Design Series collection, the Wander Collection one-light bath & vanity offers a clean and classic look. Etched opal glass shades are paired with a Brushed Nickel finish to offer versatile styling for any home.

  • Ideal for a bathroom, dining, hallway, or foyer
  • Perfect for farmhouse, new traditional, traditional, and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched opal glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.75-inch width by 8.875-inch height by 7-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • New Traditional
  • Farmhouse
  • Transitional
Type
Bath Sconce
UPC
785247206742
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7 in
Dimensions
4.75 in x 7 in x 8.875 in
Height
8.875 in
Height to Center
5.375 in
Length
4.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.39 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
98

Resources

Instruction Sheet Number
93072693

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

pdp.resources.Applications Notes