text.skipToContent text.skipToNavigation

Wander Collection One-Light Venetian Bronze Etched Opal Glass Farmhouse Bath Vanity Light

By Progress Lighting 

Collection Name:  Wander

Catalog ID: P300024-074

By Progress Lighting
$93.06 USD
Collection Name:  Wander
Catalog ID:  P300024-074
A Victorian-inspired bath and vanity Design Series collection, the Wander Collection one-light bath & vanity offers a clean and classic look. Etched opal glass shades are paired with a Venetian Bronze finish to offer versatile styling for any home.
  • Ideal for a bathroom, dining, hallway, or foyer
  • Perfect for farmhouse, new traditional, traditional, and transitional style settings
  • Handsome venetian bronze finish
  • Elegant etched opal glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.75-inch width by 8.875-inch height by 7-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner