text.skipToContent text.skipToNavigation

Wisten Collection One-Light Antique Bronze Etched Glass Modern Bath Vanity Light

By Progress Lighting 

Collection Name:  Wisten

Catalog ID: P2794-20

By Progress Lighting
$72.71 USD
Collection Name:  Wisten
Catalog ID:  P2794-20
Sweeping, arching, elegant arms frame soft, tapered etched glass in the Wisten Collection. Flat steel arms are highlighted by the Antique bronze finish on this one-light bath bracket conveying its unique form and structure. Create a designer coordinated look with the extensive collection of Wisten fixtures.
  • Ideal for a bathroom, dining, hallway, or foyer
  • Perfect for modern and transitional style settings
  • Handsome antique bronze finish
  • Elegant etched glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.5-inch width by 8.375-inch height by 6.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Leap, Chadwick, and Haven collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner