PROG_P2794_09_PRODIMAGE
PROG_P2794_09_PRODIMAGE
PROG_P2794_09alt_PRODIMAGE
PROG_Wisten 1_detailshot
+1
PROG_P2794_09_facing-up-or-down

Wisten Collection One-Light Brushed Nickel Etched Glass Modern Bath Vanity Light

$77.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2794-09

Collection name:

Wisten

Sweeping, arching, elegant arms frame soft, tapered etched glass in the Wisten Collection. Flat steel arms are highlighted by the Brushed Nickel finish on this one-light bath bracket conveying its unique form and structure. Create a designer coordinated look with the extensive collection of Wisten fixtures.

  • Ideal for a bathroom, vanity or powder room
  • Wisten's sleek styling is perfect for modern and transitional style settings
  • Rectangular arms with strap accents in brushed nickel create a bold sculptural design complemented by white etched tulip-shaped elongated glass shades.
  • Mount the light fixture facing up or down
  • Measures 4.5-inch width by 8.375-inch height by 6.25-inch (extends from wall)
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
Type
Bath Sconce
UPC
785247154906
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.25 in
Dimensions
4.5 in x 6.25 in x 8.375 in
Gross Weight with Packaging
3.1 lb
Height
8.375 in
Height to Center
3.875 in
Length
4.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.1 lb
Width
6.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
180

Resources

Instruction Sheet Number
93013412