PROG_P2796_20_PRODIMAGE
PROG_P2796_20_PRODIMAGE
PROG_wisten pendant_IMG_2947_detailshot
PROG_P2796_20alt_PRODIMAGE
+2
PROG_P2796_20_facing-up-or-down
Discontinued
Clearance

Wisten Collection Three-Light Antique Bronze Etched Glass Modern Bath Vanity Light

$77.00 USD
$205.48 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2796-20

Collection name:

Wisten

Sweeping, arching, elegant arms frame soft, tapered etched glass in the Wisten Collection. Flat steel arms are highlighted by the Antique bronze finish on this three-light bath bracket conveying its unique form and structure. Create a designer coordinated look with the extensive collection of Wisten fixtures.

  • Ideal for a bathroom, vanity or powder room
  • Wisten's sleek styling is perfect for modern and transitional style settings
  • Rectangular arms with strap accents in antique bronze create a bold sculptural design complemented by white etched tulip-shaped elongated glass shades.
  • Mount the light fixture facing up or down
  • Measures 21-inch width by 8.25-inch height by 6.25-inch (extends from wall)
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Modern
  • Transitional
Type
Vanity Light
UPC
785247162246
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.25 in
Dimensions
21 in x 6.25 in x 8.25 in
Gross Weight with Packaging
6.8 lb
Height
8.25 in
Height to Center
5.5 in
Length
21 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.8 lb
Width
6.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
49

Resources

Instruction Sheet Number
93013412