HUBBELL
PROG_P300062_031_PRODIMAGE
PROG_P300062_031_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_P300062-031_horizontal-or-vertical
+6
PROG_P300062_031_glass1_PRODIMAGE

Zura Collection Two-Light Matte Black Etched Opal Glass Modern Bath Vanity Light

$147.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300062-031

Collection name:

Zura

Zura features triangular, etched opal glass that provides geometric elements to add modern flair. Available in a Matte Black finish, this contemporary two-light bath & vanity fixture coordinates with the Zura Collection by Delta.

  • Ideal for a bathroom
  • Perfect for modern and transitional style settings
  • Classic matte black finish
  • Elegant etched opal glass shades
  • Fixture can mount horizontal and vertical
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.5-inch width by 21-inch height by 7-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300062-031

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Zinc

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Modern
  • Transitional

Type

Vanity Light

UPC

785247214525

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.5 in x 7 in x 21 in

Height

21 in

Height to Center

10.5 in

Length

4.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.59 lb

Width

7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93079321