PROG_P2630_30_PRODIMAGE
PROG_P2630_30_PRODIMAGE

AirPro Collection Ceiling Fan Speed and Lighting Control

$74.58 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2630-30

Collection name:

AirPro Fan Control

Four-speed, ceiling fan white wall control provides convenient operation for fans with pull-chain controls. Includes full-range lighting dimmer and switch plate cover. Requires two circuits - fits single gang wall box.

  • Wall control transmitter provides convenient operation.
  • Simple white finish.
  • Includes full-range lighting dimmer.
  • Four-speed: 1=fastest speed, 4=slowest speed.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
White
Color Generic
White
Construction Material - Main
Metal
Construction Material -Secondary
Plastic
Construction Material -Secondary part
construction
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Fan - Fob finsh
n/a
Finish Name
White
Fixture Type
Ceiling Fan Control
Lamp Included
No
Lamp Type Basic
Indoor
Mount location
Wall
Mounting for outlet box included
No
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
Transitional
Switch Type
Slide
UPC
785247144648
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
2.75 in x 2 in x 4.25 in
Gross Weight with Packaging
0.4 lb
Height
4.25 in
Length
2.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.4 lb
Width
2 in
Width Diameter Descriptor
Depth

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
210

Resources

Instruction Sheet Number
93009083

Resources and downloads