PROG_P2610_20WBalt_PRODIMAGE
PROG_P2610_20WBalt_PRODIMAGE
PROG_CF_Light_Kit_Bulb_4_PRODIMAGE
PROG_P2521_77_fob_PRODIMAGE
PROG_Dimmable_Graphic_PRODIMAGE

AirPro Collection Four-Light Ceiling Fan Light

$118.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2610-20WB

Collection name:

AirPro

Four-light kit with white washed alabaster style glass shades beautiful in design. Innovative spring clip glass attachment system eliminates unsightly excess hardware. Good for use with P2500 and P2501 ceiling fans and includes quick connector for easy wiring. Includes four 3000K, 800 lumen each (source), Title 24 certified LED bulbs. Antique Bronze finish.

  • Alabaster style white washed glass shades
  • Antique Bronze finish.
  • Good for use with Progress Lighting ceiling fans: P2500, P2501, P2524 and P2525 ceiling fans and P2502 indoors.
  • Innovative spring clip glass attachment system- eliminates hardware.
  • Includes four 3000K, 800 lumen each (source), Title 24 certified LED bulbs
  • Fan quick connect wiring.
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Fan - Fob finsh
Walnut
Fan - Pull Chain finish
Antique Brass
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan Light Kit
Glass
Alabaster
Lamp Included
Yes
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Solid State
Lifestyle
Transitional
Mount location
universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included
No
Mounting Type
ceiling fan light kit
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Ceramic
Starting Temperature - Minimum
-10 °C
Style
Transitional
Type
Branched
UPC
785247221929
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15 in x 15 in x 6.25 in
Height
6.25 in
Length
15 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.41 lb
Width
15 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
9 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Title 24
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
25000

Logistics

Carton Quantity
8
Pallet Quantity
48

Resources

Instruction Sheet Number
022200

Resources and downloads