PROG_P2644_30WB_PRODIMAGE
PROG_P2644_30WB_PRODIMAGE
PROG_P2500_30_w_P2644_30_PRODIMAGE
PROG_P2501_30-w-P2644_30_PRODIMAGE
Discontinued
Clearance

AirPro Collection One-Light Ceiling Fan Light

$33.60 USD
$63.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2644-30WB

Collection name:

AirPro

This light kit features a nostalgic schoolhouse, opal glass diffuser that's ideal for lighting in a bedroom. This fan light kit includes threaded adapter for connection to most ceiling fans that accept an accessory light. Convenient Chrome pull-chain operation with a matching white fob. Includes one 3000K, 800 lumen each (source), Title 24 certified LED bulb.

  • Add style and light to your ceiling fan with this universal fan light kit.
  • White schoolhouse, opal glass diffuser with White finish
  • Chrome pull chain w/ white fob included.
  • Quick-connect wiring to any progress fan that accept an accessory light.
  • Ideal for bedroom lighting.
  • Includes one 3000K, 800 lumen each (source), Title 24 certified LED bulb
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Fan - Fob finsh
White
Fan - Pull Chain finish
Chrome
Finish Name
White
Finish Type
Painted
Fixture Type
Ceiling Fan Light Kit
Glass
Opal
Lamp Included
Yes
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Solid State
Lifestyle
Transitional
Mount location
universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Ceramic
Starting Temperature - Minimum
-10 °C
Style
Transitional
Type
Schoolhouse
UPC
785247222070
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 9.75 in
Height
9.75 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.8 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
9 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Title 24
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
25000

Logistics

Carton Quantity
1
Pallet Quantity
100

Resources

Instruction Sheet Number
93013376

Resources and downloads