text.skipToContent text.skipToNavigation

Torino Collection Three-Light Ceiling Fan Light

by Progress Lighting 

Collection Name:  Torino

Catalog ID: P2645-77

Three-light fan light kit from the Torino Collection that captures a lightly tea-stained glass bowl featuring a unique pattern. Corresponding pull chain features Antique Brass with a medium oak fob. Universal style for use with fans that accept an accessory light comes with quick-connect wiring.

  • Forged Bronze finish.
  • Lightly tea-stained glass bowl.
  • Antique Brass pull chain w/ medium oak fob included.
  • Quick-connect wiring to any progress fan that accept an accessory light
  • Universal mount for Progress and other fans (threaded adapter included)

$24.00 USD

Product Details

General

Can be mounted up or down No
Category General Fans
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
EU RoHS Indicator Contact Manufacturer
Fan - Dual mount No
Fan - Fob finsh Medium Oak
Fan - Pull Chain finish Antique Brass
Finish Name Forged Bronze
Finish Type Painted
Fixture Type Bowl
Glass Tea-stained
Lamp Included Yes
Lamp Type B-12
Lamp Type Actual B12
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Transitional
UPC 785247149537
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6 lb
Height 5.75 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 40 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads