text.skipToContent text.skipToNavigation

Two-Light Universal Opal Glass Fan Light Kit

by Progress Lighting 

Collection Name:  AirPro

Catalog ID: P2602-143WB

Two-light universal-style ceiling fan light kit features a low-profile, opal glass diffuser that's ideal for lighting in a bedroom. This fan light kit includes a threaded adapter for quick connection to most indoor ceiling fans that accept an accessory light. Includes two 3000K, 800 lumen each (source), Title 24 certified LED bulbs. Graphite finish.

  • Add style and light to your ceiling fan with this universal fan light kit.
  • Graphite finish.
  • Opal glass diffuser ideal for lighting in a bedroom.
  • Universal mount for Progress and other fans (threaded adapter included)
  • Includes two 3000K, 800 lumen each (source), Title 24 certified LED bulbs
  • Low profile deign
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

$99.00 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Dual mount No
Fan - Fob finsh Black
Fan - Pull Chain finish Chrome
Finish Name Graphite
Finish Type Painted
Fixture Type Bowl
Glass Opal
Lamp Included Yes
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Solid State
Lifestyle Transitional
Mount location universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included No
Number of Lamps 2
Number of Lamps Total 2
Operating Temperature Celcius Max 40 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Ceramic
Starting Temperature - Minimum -10 °C
Style Transitional
UPC 785247221851
Warranty Length 1-year Limited Warranty

Dimensions

Height 3.8125 in
Note Weight of fixture exceeds NEC limits No
Weight 2.87 lb
Width 10.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 9 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Title 24
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 25000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads