PROG_P2552_09silver_PRODIMAGE
PROG_P2552_09silver_PRODIMAGE
play
play
+11
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Billows Collection 52" 5 -Blade Ceiling Fan

$339.46 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2552-09

Collection name:

Billows

The 52 inch Billows ceiling fan features an LED light kit with white opal glass shade and five reversible blades in silver and white washed finishes. With a sophisticated and traditional design, the Billows offers both form and function with two energy efficient 9W MaxLite LED lamps, featuring a 3000K color temperature.

  • 52" Billows collection ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • Five reversible Silver/Whitewashed Grey blades
  • Billows collection ceiling fan with Brushed Nickel finish
  • Pull chain is Chrome with a cherry fob
  • The light kit contains a white opal glass shade and is comprised of 2-9W dimmable 3000K LED lamps, offering 800 lumens/each (source), 90+ CRI
  • Indoor ceiling fan ideal for use in living rooms, bedrooms and bonus rooms
  • Billows ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL dry location listed
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8
  • High Speed Energy Information: Airflow- 682 cfm, Energy consumption- 59 watts (excluding lights), Airflow efficiency- 79 cfm/watt
  • Limited lifetime warranty.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Silver
  • Whitewashed Grey
Fan - Blade Pitch
13.5 °
Fan - Dual mount
No
Fan - Fob finsh
Maple
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Glass
Frosted
Lamp Included
Yes
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
E26
Lamp Type Basic
Solid State
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
E26
Socket Type
socket
Style
New Traditional
Sub Brand
Progress LED
Switch Type
Pullchain
Type
Standard
UPC
785247214761
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
52 in x 52 in x 17.5 in
Fan - Recommended room size
400
Height
17.5 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
20.2 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
9 W
Voltage Rating
120 V

Conductor Related

Wire Length
54 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
79
EPACTenergy consumption watts
59
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
25000

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93082650

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)