PROG_P2531_09dark_PRODIMAGE
PROG_P2531_09dark_PRODIMAGE
play
play
+10
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Clifton Heights Collection 52" Four-Blade Ceiling Fan

$293.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2531-09

Collection name:

Clifton Heights

52" four-blade Fan with reversible Natural Cherry/Cherry blades and a Brushed Nickel finish. The Clifton Heights ceiling fan offers great performance and value. This contemporary styled fan features a powerful, 3-speed motor that can be reversed to provide year-round comfort. Includes innovative canopy system that can be installed on vaulted ceilings up to 12:12 pitch. Can be used to comply with California Title 20.

  • 52" Clifton Heights Collection ceiling fan features four reversible blades
  • Reversible Cherry/Natural Cherry blades
  • with Brushed Nickel finish
  • Pull chain is Chrome with maple fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Clifton Heights Collection ceiling fan adds form and function - by providing increased air circulation
  • Features Transitional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL CUL dry listed location
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Standard canopy designed for sloped ceilings
  • Dual ceiling mounting on downrod, or close to ceiling (11").
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4248 cfm, Energy consumption- 57 watts, Airflow efficiency- 76 cfm/watt
  • 30 year limited warranty

Product details

General

Can be mounted up or down
No
Category General
Fans
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum or Zinc
Construction Material -Secondary part
blade arms
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Natural Cherry
  • Cherry
Fan - Blade Pitch
12.5 °
Fan - Dual mount
Yes
Fan - Fob finsh
Maple
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor
Lifestyle
  • Farmhouse
  • Modern Craftsman
  • Transitional
Mount location
ceiling downrod
Mounting for outlet box included
hardware
Mounting Type
Ceiling Downrod
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
  • Farmhouse
  • Transitional
  • Craftsman
Switch Type
Pullchain
Type
Standard
UPC
785247163540
Warranty Length
30-year Limited Warranty

Dimensions

Dimensions
52 in x 52 in x 15.75 in
Fan - Recommended room size
400
Gross Weight with Packaging
20 lb
Height
15.75 in
Height Alt
11 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
20 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
76
EPACTenergy consumption watts
57
Industry Standard(s)
UL listed.
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
40

Resources

Instruction Sheet Number
93095418

Resources and downloads

Installation Manuals

pdp.resources.Fan Blade Finish Image(s)

Product Cross Section Image(s)

Videos

Ceiling Fan Installation
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS