PROG_P2604_171_PRODIMAGE
PROG_P2604_171_PRODIMAGE
PROG_Downrod_Sample_app_shot_example

AirPro Collection 18 In. Ceiling Fan Downrod in Blistered Iron

$35.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2604-171

Collection name:

AirPro Fan Downrod

This ceiling fan rod is for use with any Progress Lighting ceiling fan. By using a ceiling fan down rod you can position your ceiling fan at the optimal height for air circulation. This accessory also provides the perfect solution for installation on high cathedral ceilings or in great rooms. Refer to the selection guide for recommended down rod lengths based on your ceiling height.

  • Features pre-drilled holes for proper electrical grounding.
  • The accessory is made of a sturdy steel construction.
  • The down rod is coated in a blistered iron finish.
  • Ideal for installation on high cathedral ceilings, in great rooms, or in bedrooms.
  • Perfect for a variety of settings where a ceiling fan's height needs to be adjusted for optimal air circulation.
  • Measures 3/4-inch width by 18-inch height.
  • Refer to the selection guide for recommended down rod lengths based on your ceiling height.
  • Use with any Progress Lighting ceiling fan.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Fans
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Blistered Iron
Finish Type
Painted
Fixture Type
Ceiling Fan Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Max Load Lbs.
35 lb
Mount location
Ceiling
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Type
na
UPC
785247242986
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
0.75 in x 0.75 in x 18 in
Height
18 in
Length
0.75 in
Length - Installed
18 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.98 lb
Width
0.75 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
5
Pallet Quantity
2700

Resources and downloads