text.skipToContent text.skipToNavigation

AirPro Collection 48 In. Ceiling Fan Downrod in White

By Progress Lighting 

Collection Name:  AirPro Fan Downrod

Catalog ID: P2607-28

By Progress Lighting
$62.81 USD
Collection Name:  AirPro Fan Downrod
Catalog ID:  P2607-28
3/4 In. x 48 In. downrod for use with any Progress Lighting ceiling fan. Use of a fan downrod positions your ceiling fan at the optimal height for air circulation and provides the perfect solution for installation on high cathedral ceilings or in great rooms. Refer to the selection guide for recommended downrod lengths based upon your ceiling height. White finish.
  • White finish.
  • Sturdy steel construction.
  • 3/4 In. Diameter x 48 In. Height.
  • Pre-drilled holes for proper electrical grounding.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Category General Fans
Color White
Color Generic White
Construction Material - Main Steel
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Finish Name White
Finish Type Painted
Lamp Included No
Lamp Type Basic Accessories
Lifestyle
  • Commodity
  • Utilitarian
Mount location Ceiling
Mounting for outlet box included No
New Products No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Great Room
  • Bedroom
Style Utilitarian/Commodity
UPC 785247232123
Warranty Length 1-year Limited Warranty

Dimensions

Height 48 in
Note Weight of fixture exceeds NEC limits No
Weight 1.8 lb
Width 0.75 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 5

Resources and Downloads