PROG_P3720_09_PRODIMAGE
PROG_P3720_09_PRODIMAGE
PROG_pl_lumens_chart
PROG_P3720-09_ctc-or-hanging
+4
PROG_P3739_09_shade_PRODIMAGE

Arden Collection Two-Light 14" Semi-Flush Convertible

$157.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3720-09

Collection name:

Arden

The two-light semi-flush convertible fixture from the Arden collection offers a comfortable silhouette that is both rustic and modern. The summer linen shades with etched glass diffuser coordinates with many other Progress Lighting styles like Cherish. This fixture can be mounted as a semi-flush or chain hung. This transitional style fixture is finished in Brushed Nickel.

  • This semi-flush mount or hanging light fixture from the Arden Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Drum shade design is ideal for rustic, modern farmhouse and transitional settings
  • Summer linen shade with an etched glass diffuser for a soft glow of light
  • Semi-flush fixture is convertible to a hanging pendant with included hardware and instructions
  • Soft brushed nickel accents completement the drum shade
  • Measures: 14 in x 14 in x 11.375 in
  • Uses two medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush Convertible
Glass
Fabric
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Semi-Flush Convertible
UPC
785247197095
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 11.375 in
Gross Weight with Packaging
5.74 lb
Height
11.375 in
Length
14 in
Length - Installed
50 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
10.78 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93063524