PROG_P350148_151_heroctc_PRODIMAGE
PROG_P350148_151_heroctc_PRODIMAGE
play
Bowman
PROG_P350148-151_ctc-or-hanging
+2
PROG_PL_1595_eComm Collection Graphics_7.1.20_Bowman_CW_GeneralLit
Discontinued
Clearance

Bowman Collection Cottage White Three-Light Semi-Flush Convertible

$133.00 USD
$271.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350148-151

Collection name:

Bowman

This Three-Light Cottage White Semi-Flush Convertible from the Bowman Collection will appeal to both your classic taste and your artistic spirit. Wandering eyes will focus on the clear chiseled glass shade that encircles elegant light sources gathering quietly at the light fixture’s center. Cottage white light bases with sophisticated curved arms originate from a decorative knob that embellishes the out bottom of the textured glass shade. The light fixture can hang from a chain or be mounted flush to the ceiling.

  • Clear chiseled glass shade encircles elegant light sources gathering quietly at the light fixture’s center.
  • Cottage white light bases with sophisticated curved arms originate from a decorative knob that embellishes the outer bottom of the textured glass shade.
  • Can hang from a chain or be mounted flush to the ceiling.
  • Ideal for any hallway, foyer, stairway, or kitchen.
  • Perfect for transitional, rustic, farmhouse, or coastal settings.
  • Measures 14-1/4-inch width by 13-3/8-inch height.
  • Uses three candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
White
Color Generic
White
Construction Material - Main
Steel
Convertible fixture includes both mounts
Chain and ceiling mounts both included
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Cottage White
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Glass
Clear Chiseled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Transitional
Light Distribution
Down
Light Source
Incandescent
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Stairways
  • Kitchen
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Semi-Flush Convertible
UPC
785247237494
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14.25 in x 14.25 in x 13.375 in
Height
13.375 in
Length
14.25 in
Length - Installed
52.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
11.47 lb
Width
14.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93103114