text.skipToContent text.skipToNavigation

Fleet Collection Two-Light 13" Semi-Flush Convertible

by Progress Lighting 

Collection Name:  Fleet

Catalog ID: P3669-09

The two-light semi-flush convertible fixture emulates European faucet designs. Fleet is compromised of a distinct die cast arm and cup and highlighted by etched opal glass. Both chain and ceiling mounts included. Complimented by a Polished Chrome finish.

  • Emulates European faucet designs.
  • Distinct die cast arm and cup.
  • Etched opal glass.
  • Includes one 6", four 12" stems and 6 Links of chain.

$149.05 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Brushed Nickel
Finish Type Plated
Glass Etched Opal
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Semi-Flush Convertible
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247197316
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 4.51 lb
Height 10.375 in
Length - Installed 52.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.27 lb
Width 13 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)