text.skipToContent text.skipToNavigation

Kensington Collection One-Light 11-3/8" Close-to-Ceiling

by Progress Lighting 

Collection Name:  Kensington

Catalog ID: P3678-77

The casual, comfortable feel of the Kensington Collection is perfect for many interiors. One-light foyer fixture with trumpet-shaped swirled glass shades with a frosted caramel finish and forged bronze accents.

  • Rich Forged Bronze finish.
  • Skillfully scrolled metalwork.
  • Trumpet-shaped, slightly textured glass shades.
  • Frosted caramel swirl finish.

$25.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Chain Qty 1
Chain gauge 9
Coating hand painted
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Fan - Dual mount No
Finish Name Forged Bronze
Finish Type Painted
Glass Frosted Caramel Swirl
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Semi-Flush Convertible
Mounting Type ceiling chain/ctc
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style New Traditional
UPC 785247164028
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7 lb
Height 13 in
Length - Installed 92 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7 lb
Width 11.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads