PROG_P350057_009ctc_PRODIMAGE
PROG_P350057_009ctc_PRODIMAGE
play
360 View
PROG_P350057_009chain_PRODIMAGE
+6
PROG_laird_detail3_detailshot

Laird Collection 13" Semi-Flush Convertible

$116.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350057-009

Collection name:

Laird

The Laird collection provides a contemporary complement to casual interiors popular in today's homes. Glass shades add distinction and provide pleasing illumination to any room, while scrolling arms create an airy effect. Semi-flush/convertible fixture in an Brushed Nickel finish.

  • Semi-flush fixture convertible to hanging pendant with included hardware and instructions
  • Provides a contemporary complement to casual interiors popular in today's homes
  • Features Brushed Nickel finish
  • Etched glass shade adds distinction and provide pleasing illumination
  • Uses two 100-watt max. medium base bulbs (sold separately)
  • Scrolling arms create an airy effect
  • Suitable for walk-in closets and dressing rooms
  • Ideal for transitional design styles
  • Shop the complete Laird collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush Convertible
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
E26
Style
Transitional
Type
Semi-Flush Convertible
UPC
785247215966
Warranty Length
1-year Limited Warranty

Dimensions

Depth
9.875 in
Dimensions
13 in x 13 in x 9.875 in
Height
9.875 in
Length
13 in
Length - Installed
55 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.29 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93085545