PROG_P350136_009_ctc_PRODIMAGE
PROG_P350136_009_ctc_PRODIMAGE
PROG_P350136_009_glass_PRODIMAGE
PROG_P350136_009_straightctclit_PRODIMAGE
+9
PROG_P350136_009_chain_PRODIMAGE

Laird Collection Three-Light Semi-Flush Convertible

$178.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350136-009

Collection name:

Laird

The three-light semi-flush fixture that also can convert to a hanging fixture from the Laird collection provides a contemporary complement to casual interiors popular in today's homes. Glass shade with scrolling arms add distinction and provide pleasing illumination to any room, creating an airy effect. Brushed Nickel finish.

  • Flaired arms and a jaunty finial inject personality into the standard ceiling light.
  • Glass shades hang like a basket from this semi-flush fixture, which includes hanging and ceiling-mount hardware
  • Close-to-ceiling lights like this semi-flush convertible are natural choices for bedrooms, dens, hallways and other small rooms
  • They are good choices to brighten an entire room – ideal for ambient or general illumination
  • Perfect for Transitional interiors
  • Timeless Brushed Nickel Finish
  • Measures 15 5/8in diameter x 11 3/4in height
  • Uses three 100-watt max. medium base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Semi-Flush
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush Convertible
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Semi-Flush Convertible
UPC
785247227525
Warranty Length
1-year Limited Warranty

Dimensions

Depth
11.75 in
Dimensions
15.625 in x 15.625 in x 11.75 in
Height
11.75 in
Height Alt
11.75 in
Length
15.625 in
Length - Installed
55 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
6.17 lb
Width
15.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93098715