PROG_P350060_009ctc_PRODIMAGE
PROG_P350060_009ctc_PRODIMAGE
PROG_P350060_009chain_PRODIMAGE
PROG_leap_glass_IMG_8696_detailshot
+5
PROG_P350060_009chainalt_PRODIMAGE

Leap Collection Two-Light 14" Semi-Flush Mount

$128.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350060-009

Collection name:

Leap

The Leap collection features etched glass shades that are slightly larger in scale to complement contemporary design trends. This two-light semi-flush convertible is finished in Brushed Nickel.

  • Brushed Nickel finish.
  • Glass shades large in scale.
  • Contemporary design.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
Type
Semi-Flush Convertible
UPC
785247207732
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 8.875 in
Height
8.875 in
Length
14 in
Length - Installed
46.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.1 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93072681