text.skipToContent text.skipToNavigation

Replay Collection Two-light 14-3/4" Semi-Flush

by Progress Lighting 

Collection Name:  Replay

Catalog ID: P3424-104

Two-light semi-flush from the Replay Collection, smooth forms, linear details and a pleasingly elegant frame enhance a simplified modern look. Fixture includes hardware for both chain hung and ceiling mount. Polished Nickel finish.

  • Smooth forms and linear details.
  • Pleasingly elegant frame.
  • Simplified modern look.

$159.50 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Semi-Flush Convertible
Glass Etched Outside, Painted White Inside
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Ceiling Chain/Semi-Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Modern
UPC 785247185887
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 3.2 lb
Height 10.125 in
Length - Installed 49.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 2.5 lb
Width 14.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads