PROG_P3424_31ctc_PRODIMAGE
PROG_P3424_31ctc_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Replay_B_GeneralLit
PROG_P3424_31chain_PRODIMAGE
+3
PROG_P3424_31ctcalt_PRODIMAGE

Replay Collection Two-light 14-3/4" Semi-Flush

$176.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3424-31

Collection name:

Replay

Two-light semi-flush from the Replay Collection, smooth forms, linear details and a pleasingly elegant frame enhance a simplified modern look. Fixture includes hardware for both chain hung and ceiling mount. Black finish.

  • This semi-flush mount light fixture from the Replay Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Its sleek styling is perfect for modern and transitional style settings
  • Elegant etched bowl with painted white inside pairs with a polished nickel finish
  • Measures: 14.75 in x 14.75 in x 10.125 in
  • Uses two medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Glass
Etched Outside, Painted White Inside
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Modern
Type
Semi-Flush Convertible
UPC
785247185894
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14.75 in x 14.75 in x 10.125 in
Gross Weight with Packaging
3.2 lb
Height
10.125 in
Length
14.75 in
Length - Installed
49.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
2.5 lb
Width
14.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
20

Resources

Instruction Sheet Number
93054875