PROG_P3424_09ctc_PRODIMAGE
PROG_P3424_09ctc_PRODIMAGE
PROG_P3424_09chain_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Replay_BN_GeneralLit
+3
PROG_pl_lumens_chart

Replay Collection Two-light 14-3/4" Semi-Flush

$184.36 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3424-09

Collection name:

Replay

The two-light semi-flush from the Replay collection features a linear form that provides a pleasingly elegant accent to your home. A sleek, metallic finish is complemented by white glass diffusers for a clean, modern silhouette. Brushed Nickel finish.

  • Smooth forms and linear details.
  • Pleasingly elegant frame.
  • Simplified modern look.
  • Etched glass shade.
  • Brushed Nickel finish.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush Convertible
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Transitional
  • Modern
Type
Semi-Flush Convertible
UPC
785247214549
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14.75 in x 14.75 in x 10 in
Height
10 in
Length
14.75 in
Length - Installed
49.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.1 lb
Width
14.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93054875