text.skipToContent text.skipToNavigation

Tinsley Collection 16-1/2" Semi-Flush Convertible

by Progress Lighting 

Collection Name:  Tinsley

Catalog ID: P350079-109

Featuring soft angles and impressive sculptural curves, Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors. The frame is complemented by classic etched glass shades or open candle designs. Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings. Semi-flush/convertible fixture in a Brushed Bronze finish.

  • Semi-flush fixture convertible to hanging pendant with included hardware and instructions
  • Featuring soft angles and impressive sculptural curves
  • Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors
  • Popular Brushed Bronze finish
  • Frame is complemented by classic etched glass shade
  • Uses two 100-watt medium base bulbs (not included)
  • Shop the complete Tinsley collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

$166.10 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Painted
Fixture Type Semi-Flush Convertible
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain/Semi-Flush
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E26
Style
  • Luxury
  • Transitional
  • New Traditional
UPC 785247218448
Warranty Length 1-year Limited Warranty

Dimensions

Depth 11.125 in
Height 12.5 in
Length - Installed 51 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.85 lb
Width 16.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads