text.skipToContent text.skipToNavigation

Applause Collection Two-Light 14" Flush Mount

by Progress Lighting 

Collection Name:  Applause

Catalog ID: P3617-09

Two-light flush mount from the Applause is a fine and handsome collection that features etched parchment glass. Applause is comprised of traditional iron forms in an brushed nickel finish.

  • Traditional iron forms in an brushed nickel finish.
  • Etched parchment glass.
  • Traditional, casual styling.

$119.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Etched Parchment
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Transitional
UPC 785247191956
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 2.13 lb
Height 9 in
Note Weight of fixture exceeds NEC limits No
Weight 2.8 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes