text.skipToContent text.skipToNavigation

Eclipse Collection Three-Light 19-3/8" Close-to-Ceiling

by Progress Lighting 

Collection Name:  Eclipse

Catalog ID: P3563-09

Three-light close-to-ceiling fixture with satin white glass is perfect for residential and commercial applications.

  • Contemporary styling.
  • Satin white glass.
  • Perfect for residential and commercial applications.

$284.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Satin White
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Flush-Mount
Mounting Type Ceiling Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Transitional
UPC 785247172931
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 11 lb
Height 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 11 lb
Width 19.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads