PROG_P3561_09_PRODIMAGE
PROG_P3561_09_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_pl_lumens_chart

Eclipse Collection Two-Light 15-1/4" Close-to-Ceiling

$203.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3561-09

Collection name:

Eclipse

This Progress Lighting ceiling fixture with a Brushed Nickel finish and a satin white glass bowl creates a clean and contemporary look in your home. Featuring a simple design, the close-to-ceiling light is suitable for rooms with both high and low ceilings. Two-light close-to-ceiling fixture with satin white glass is perfect for residential and commercial applications.

  • Contemporary styling.
  • Satin white glass.
  • Perfect for residential and commercial applications.
  • Requires two (2) 60-watt bulbs (not included).
  • Measures 4.625 inches high x 15.25 inches wide x 15.25 inches deep.
  • UL Listed.

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Satin White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling Flush
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Flush-Mount
UPC
785247172092
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15.25 in x 15.25 in x 4.625 in
Gross Weight with Packaging
7 lb
Height
4.625 in
Length
15.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
7 lb
Width
15.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
28

Resources

Instruction Sheet Number
023623