text.skipToContent text.skipToNavigation

Eclipse Collection Two-Light 15-1/4" Close-to-Ceiling

by Progress Lighting 

Collection Name:  Eclipse

Catalog ID: P3480-20

Two-light close-to-ceiling fixture with satin white glass is perfect for residential and commercial applications. Decorative clips to secure glass and eliminate exposed fasteners.

  • Contemporary styling.
  • Satin white glass.
  • Perfect for residential and commercial applications.

$104.88 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Flush-Mount
Glass Satin White
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Flush-Mount
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Transitional
UPC 785247172245
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 7 lb
Height 4.625 in
Note Weight of fixture exceeds NEC limits No
Weight 7 lb
Width 15.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads