text.skipToContent text.skipToNavigation

Fiorentino Collection Two-Light Close-to-Ceiling

by Progress Lighting 

Collection Name:  Fiorentino

Catalog ID: P3815-77

Two-light close-to-ceiling with clear seeded glass and champagne drip glass candles. Hand-painted Forged Bronze finish blends brown and black tones, and faint golden highlights. Combines etched detailed columns and banding to stylized leaves.

  • Forged Bronze finish with blended black and brown tones and faint golden highlights.
  • Romantic champagne drip glass candles.
  • Sparkling seeded glass shades.
  • Etched detailed columns and banding with stylized leaves.

$178.86 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Bronze
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Forged Bronze
Finish Type Painted
Glass Clear seeded
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • New Traditional
  • Rustic
  • Traditional
Mount location Flush-Mount
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Bohemian
  • New Traditional
  • Rustic
UPC 785247144969
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6 lb
Height 11 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 11.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes