PROG_P350074_020_PRODIMAGE
PROG_P350074_020_PRODIMAGE
PROG_P350074_020_detail_detailshot
PROG_Judson-Antique-Bronze_GeneralLit
+3
PROG_pl_lumens_chart

Judson Collection 11" Flush Mount

$123.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350074-020

Collection name:

Judson

The Judson collection features a timeless clear schoolhouse-style globe. Metal fittings add distinction to complete the vintage look. Judson provides the perfect compliment to farmhouse or coastal-inspired homes. One-light flush mount in an Antique Bronze finish.

  • Judson provides the perfect complement to farmhouse or coastal-inspired homes
  • Metal fittings add distinction to complete the vintage look
  • Uses one 75-watt medium base bulb (not included)
  • Popular Antique Bronze finish
  • Features a timeless clear schoolhouse-style globe
  • A natural choice for vintage electric, urban industrial, rustic farmhouse and modern farmhouse interiors
  • Shop the complete Judson collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Vintage Electric
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
E26
Type
Flush-Mount
UPC
785247216772
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11 in x 11 in x 12 in
Height
12 in
Length
11 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.65 lb
Width
11 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93083256