PROG_P3986_77_PRODIMAGE
PROG_P3986_77_PRODIMAGE
Discontinued
Clearance

Kensington Collection Two-Light 14" Close-to-Ceiling

$18.85 USD
$106.92 USD

Brand:

Progress Lighting

Catalog ID:

P3986-77

Collection name:

Kensington

The casual, comfortable feel of the Kensington Collection is perfect for many interiors. Two-light 14" flush mount in Forged Bronze. Trumpet-shaped, slightly textured glass shades are complemented by a frosted caramel swirl finish.

  • Rich Forged Bronze finish.
  • Skillfully scrolled metalwork.
  • Trumpet-shaped, slightly textured glass shades.
  • Frosted caramel swirl finish.

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Chain gauge
9 Gauge
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Forged Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Frosted Caramel Swirl
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling Flush
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
New Traditional
Type
Flush-Mount
UPC
785247176816
Warranty Length
1 year warranty

Dimensions

Dimensions
14 in x 14 in x 7.75 in
Gross Weight with Packaging
7 lb
Height
7.75 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
7 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
30

Resources

Instruction Sheet Number
93044956

Resources and downloads