PROG_P350061_020_PRODIMAGE
PROG_P350061_020_PRODIMAGE
PROG_P350061_020alt_PRODIMAGE
PROG_leap_glass_IMG_8696_detailshot
+3
PROG_pl_lumens_chart

Leap Collection Two-Light 14" Flush Mount

$88.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350061-020

Collection name:

Leap

The Leap collection features etched glass shades that are slightly larger in scale to complement contemporary design trends. This two-light flush mount is finished in Antique Bronze.

  • Antique Bronze finish.
  • Fixture is flush to ceiling.
  • Glass shades large in scale.
  • Contemporary design.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
Type
Flush-Mount
UPC
785247207763
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 6.625 in
Height
6.625 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.74 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93072678