text.skipToContent text.skipToNavigation

Legend Collection Two-Light 14" Flush Mount

by Progress Lighting 

Collection Name:  Legend

Catalog ID: P3993-09

The craftsmanship of sculpted glass in this stunning fixture defines the Legend Collection, two-light flush mount is highlighted by glass that smooth on the outside, with a subtle, nature-inspired pattern on the inside, this elegant fixture appears to come alive when illuminated. Slightly oversized shades complement the arching arms. Brushed Nickel finish.

  • Comes alive when illuminated.
  • Sculpted glass is smooth on the outside, with a subtle, nature-inspired pattern on the inside.
  • Slightly oversized shades.

$20.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Nickel
Color Generic grey
Construction Material - Main Steel
Finish Name Brushed Nickel
Finish Type Plated
Glass Etched Marble
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Farmhouse
UPC 785247196395
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7.26 lb
Height 7.5 in
Note Weight of fixture exceeds NEC limits No
Weight 9.81 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

Applications Notes