PROG_P3311_20_PRODIMAGE
PROG_P3311_20_PRODIMAGE
Discontinued
Clearance

Madison Collection One-Light 12" Close-to-Ceiling

$32.20 USD
$85.25 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3311-20

Collection name:

Madison

The Madison collection features etched glass with transitional elements. Simplified vintage style. One-light 12" close-to-ceiling fixture. Antique Bronze finish.

  • This flush mount light fixture from the Madison Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Features a clean banded metal frame and knob in antique bronze
  • Dome shaped white etched dome glass gives off a soft glow
  • Damp location listed for a variety of locations
  • Measures: 12 in x 12 in x 7.125 in
  • Uses one medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling Flush
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
socket
Style
Transitional
Type
Flush-Mount
UPC
785247131068
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 7.125 in
Gross Weight with Packaging
5.4 lb
Height
7.125 in
Length
12 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.4 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
60

Resources

Instruction Sheet Number
93002394

Resources and downloads