PROG_P3924_15ET_PRODIMAGE
PROG_P3924_15ET_PRODIMAGE
PROG_P3925_15ET_finial_PRODIMAGE
PROG_P3925_15ET_detail_PRODIMAGE
+3
PROG_pl_lumens_chart

One-Light Dome Glass 11-3/8" Close-to-Ceiling

$38.39 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3924-15ET

Collection name:

Dome Glass CTC

One-light flush mount with dome shaped glass, solid trim and decorative knobs. The polished chrome finish has an etched glass shade.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a modern banded metal frame and knob in polished chrome
  • Dome shaped etched glass gives off a soft glow
  • Damp location listed
  • Measures: 11.375 in x 11.375 in x 5.5 in
  • Uses one medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Traditional/Classic
Type
Flush-Mount
UPC
785247194964
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.375 in x 11.375 in x 5.5 in
Gross Weight with Packaging
2.09 lb
Height
5.5 in
Length
11.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.08 lb
Width
11.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93028826