text.skipToContent text.skipToNavigation

One-Light Melon 11-1/2" CFL Close-to-Ceiling

by Progress Lighting 

Collection Name:  Melon

Catalog ID: P3761-09EBWB

One-light flush mount with etched ribbed glass and bold solid trims with ribbed accents. Twist on and off glass bowl. 13 watt GU24 spiral compact fluorescent lamps included.

  • Brushed Nickel finish.
  • Etched ribbed glass.
  • Twist on and off glass bowl.
  • Meets California Title 24.

$18.00 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Glass Etched faceted
Lamp Included Yes
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Mount location Flush-Mount
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main GU24
Socket Type sockets
Style Traditional/Classic
UPC 785247156870
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 3 lb
Height 4.125 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 11.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 13 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes