PROG_P3423_104_PRODIMAGE
PROG_P3423_104_PRODIMAGE
PROG_pl_lumens_chart
PROG_P3423_104alt_PRODIMAGE
+1
PROG_Flush_Mount_Options_Info-Graphic

Replay Collection Two-light 14" Flush Mount

$99.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3423-104

Collection name:

Replay

Two-light flush mount from the Replay Collection, smooth forms, linear details and a pleasingly elegant frame enhance a simplified modern look. Polished Nickel finish.

  • This flush mount light fixture from the Replay Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Its sleek styling is perfect for modern and transitional style settings
  • Elegant etched bowl with painted white inside pairs with a polished nickel finish
  • Damp location listed for a variety of locations
  • Measures: 14 in x 14 in x 5.75 in
  • Uses two medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched Outside, Painted White Inside
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Modern
Type
Flush-Mount
UPC
785247185863
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 5.75 in
Gross Weight with Packaging
2.89 lb
Height
5.75 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.1 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
93054715