PROG_P3423_09_PRODIMAGE
PROG_P3423_09_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Replay_BN_GeneralLit
PROG_pl_lumens_chart
+2
PROG_P3423_09alt_PRODIMAGE

Replay Collection Two-light 14" Flush Mount

$99.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3423-09

Collection name:

Replay

The two-light Replay flush mount features a linear form that provides a pleasingly elegant accent to your home. A sleek, metallic finish is complemented by white glass diffusers for a clean, modern silhouette. Brushed Nickel finish.

  • Smooth forms and linear details.
  • Pleasingly elegant frame.
  • Simplified modern look.
  • Etched glass shade.
  • Brushed Nickel finish.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Transitional
  • Modern
Type
Wall or Ceiling Flush-Mount
UPC
785247214532
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 5.75 in
Height
5.75 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.5 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93054715