text.skipToContent text.skipToNavigation

Three-Light Dome Glass 15-1/4" CFL Close-to-Ceiling

by Progress Lighting 

Collection Name:  Dome Glass CTC CFL

Catalog ID: P3926-20EB

Three-light energy efficient flush mount with dome shaped alabaster glass, solid trim and decorative knobs. Center lock-up with matching finial. Antique Bronze finish.

  • Antique Bronze finish.
  • Alabaster Glass.
  • Decorative details.
  • Meets California Title 24.

$20.00 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Bronze
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Glass Alabaster
Lamp Included No
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Mount location Flush-Mount
Mounting Type ceiling flush
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main GU24
Socket Type sockets
Style Utilitarian/Commodity
UPC 785247174904
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 5 lb
Height 6.625 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 15.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 18 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads