PROG_P3412_20_PRODIMAGE
PROG_P3412_20_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_pl_lumens_chart
Discontinued
Clearance

Two-Light 11-1/2" Close-to-Ceiling

$25.20 USD
$69.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3412-20

Collection name:

Fitter

With a monochrome construction perfect for a contemporary home, this two-light fixture charms with its mushroom-shaped white glass shade. The look is clean and unobtrusive, playing on the freshness of crisp white. A traditional two-light close to ceiling fixture featuring a White Glass bowl in an Antique Bronze finish. The fixture is ideal in a bathroom setting or hall/foyer.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a simple metal frame in an antique bronze finish
  • White glass bowl fits on the frame for a soft glow of light.
  • Measures: 11.75 in x 11.75 in x 5.25 in
  • Uses two medium base 75 W max (sold seperately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Traditional/Casual
Type
Flush-Mount
UPC
785247135110
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.75 in x 11.75 in x 5.25 in
Gross Weight with Packaging
5.8 lb
Height
5.25 in
Length
11.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.8 lb
Width
11.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
42

Resources

Instruction Sheet Number
93002846

Resources and downloads