text.skipToContent text.skipToNavigation

Two-Light 11-1/2" Close-to-Ceiling

by Progress Lighting 

Collection Name:  Fitter

Catalog ID: P3412-30

With a monochrome construction perfect for a contemporary home, this two-light fixture charms with its mushroom-shaped white glass shade. The look is clean and unobtrusive, playing on the freshness of crisp white. A traditional two-light close to ceiling fixture featuring a White Glass bowl in a White finish. The fixture is ideal in a bathroom setting or hall/foyer.

  • White finish.
  • White glass bowl.
  • Steel construction.
  • Requires two (2) 75-watt bulbs (not included).

$61.93 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Dusk to Dawn No
Finish Name White
Finish Type Painted
Fixture Type Flush-Mount
Glass White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Traditional
Mount location Flush-Mount
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247341238
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 5.8 lb
Height 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 5.8 lb
Width 11.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes