PROG_P350044_143_PRODIMAGE
PROG_P350044_143_PRODIMAGE
PROG_P350044_143_glass_PRODIMAGE
PROG_P350044_143_side_PRODIMAGE
PROG_P350044_143_detail_PRODIMAGE
Discontinued
Clearance

Two-Light 14" Glass Dome Flush Mount

$58.80 USD
$89.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350044-143

Collection name:

Glass Domes

A classic two-light 14in flush mount fixture with dome shaped etched glass, solid trim and decorative knob. The Graphite finish complements a variety of interior settings, such as Modern, Traditional and Farmhouse.

  • The classic ceiling fixture: A perfect dome with metallic rim and finials
  • The domes are crafted from etched glass
  • Close-to-ceiling lights like this two-light flush mount are natural choices for closets, hallways, bathrooms and other small rooms
  • They are good choices to brighten an entire room – ideal for ambient or general illumination
  • The contoured, simple design makes it a fit across most styles, including Modern, Traditional and Farmhouse
  • Graphite finish provides beautiful contrast against the milky-white glass dome
  • Measures 14in diameter x 6 1/2in ht.
  • Uses two 60-watt max. medium base bulbs or LED equivalent (sold separately)
  • CSA Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Flush Mount
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Flush-Mount
UPC
785247227952
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 6.5 in
Height
6.5 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.39 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93073990

Resources and downloads