text.skipToContent text.skipToNavigation

Two-Light Dome Glass 13-1/4" CFL Close-to-Ceiling

by Progress Lighting 

Collection Name:  Dome Glass CTC CFL

Catalog ID: P3925-09EB

Two-light energy efficient flush mount with dome shaped alabaster glass, solid trim and decorative knobs. Center lock-up with matching finial. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Alabaster Glass.
  • Decorative details.
  • Meets California Title 24.

$13.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Glass Alabaster
Lamp Included No
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Mount location Flush-Mount
Mounting Type ceiling flush
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main GU24
Socket Type sockets
Style Utilitarian/Commodity
UPC 785247174867
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 5 lb
Height 5.6875 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 13.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 18 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) Damp Location Listed
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads