PROG_P3925_80_PRODIMAGE
PROG_P3925_80_PRODIMAGE
PROG_pl_lumens_chart
PROG_Flush_Mount_Options_Info-Graphic
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Two-Light Dome Glass 13-1/4" Close-to-Ceiling

$53.46 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3925-80

Collection name:

Dome Glass CTC

Two-light flush mount with dome shaped alabaster glass, solid trim and decorative knobs. Center lock-up with matching finial. Forged Black finish.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a modern banded metal frame and knob in forged black
  • Dome shaped alabaster glass gives off a soft glow
  • Damp location listed
  • Measures: 13.25 in x 13.25 in x 5.875 in
  • Uses two medium base style bulbs 75 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Forged Black
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling Flush
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Style
Traditional/Classic
Type
Flush-Mount
UPC
785247183258
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13.25 in x 13.25 in x 5.875 in
Gross Weight with Packaging
1 lb
Height
5.875 in
Length
13.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
13.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
72

Resources

Instruction Sheet Number
93028826