text.skipToContent text.skipToNavigation

Two-Light Melon 16-3/4" CFL Close-to-Ceiling

by Progress Lighting 

Collection Name:  Melon

Catalog ID: P3760-20EBWB

Two-light flush mount with alabaster glass bowl. Twist on and off glass bowl. 18 watt GU24 spiral compact fluorescent lamps included.

  • Two-light flush mount.
  • Alabaster Glass Bowl.
  • 18 watt GU24 spiral compact fluorescent lamps.
  • Meets California Title 24.

$40.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Glass Etched Alabaster
Lamp Included Yes
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main GU24
Socket Type sockets
Style Traditional/Classic
UPC 785247191352
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 5.48 lb
Height 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 7.83 lb
Width 16.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 18 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads