text.skipToContent text.skipToNavigation

Two-Light Melon Glass 13-1/4" CFL Flush Mount

by Progress Lighting 

Collection Name:  Melon

Catalog ID: P3703-30WB

Two-light CFL flush mount with melon glass in a White finish. Bulb included.

  • White finish.
  • Bulb included.

$10.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name White
Finish Type Painted
Glass Etched Ribbed
Lamp Included Yes
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main GU24
Socket Type socket
Style Traditional/Classic
UPC 785247209231
Warranty Length 1 year warranty

Dimensions

Height 7 in
Note Weight of fixture exceeds NEC limits No
Weight 3.7 lb
Width 13.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 13 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 Yes

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

Applications Notes