text.skipToContent text.skipToNavigation

Flush

Cornett Collection 44.12 in. Three-Light Brushed Gold Contemporary Flush Mount Light

By Progress Lighting  
Catalog ID: P350272-191
24 in. dia. brushed gold flush mount light
$220.00 USD

Cornett Collection 44.12 in. Three-Light Brushed Nickel Contemporary Flush Mount Light

By Progress Lighting  
Catalog ID: P350272-009
24 in. dia. brushed nickel flush mount light
$220.00 USD

Cornett Collection 44.12 in. Three-Light Matte Black Contemporary Flush Mount Light

By Progress Lighting  
Catalog ID: P350272-31M
24 in. dia. matte black flush mount light
$220.00 USD

Adley Collection One-Light Brushed Nickel Etched Opal Glass New Traditional Flush Mount Light

By Progress Lighting  
Catalog ID: P350260-009
One light brushed nickel new traditional flush mount light
$77.00 USD

Adley Collection One-Light Matte Black Etched Opal Glass New Traditional Flush Mount Light

By Progress Lighting  
Catalog ID: P350260-31M
One light matte black new traditional flush mount light
$77.00 USD

Adley Collection One-Light Satin Brass Etched Opal Glass New Traditional Flush Mount Light

By Progress Lighting  
Catalog ID: P350260-012
One light satin brass new traditional flush mount light
$77.00 USD

Burgess Collection One-Light Aged Bronze Modern Farmhouse Flush Mount

By Progress Lighting  
Catalog ID: P350236-196
One-light 9 in. flush mount with clear seeded glass shade
$176.00 USD

Burgess Collection One-Light Matte Black Modern Farmhouse Flush Mount

By Progress Lighting  
Catalog ID: P350236-31M
One-light 9 in. flush mount with clear seeded glass shade
$176.00 USD

Chandra Collection 12 in. Two-Light Matte Black Global Flush Mount with Woven Shade

By Progress Lighting  
Catalog ID: P350242-31M
Two-light 12 in. flush mount with woven shades
$176.00 USD

Cofield Collection 12 in. Three-Light Brushed Nickel Transitional Flush Mount

By Progress Lighting  
Catalog ID: P350238-009
Three-light 12 in. flush mount with clear glass shades
$154.00 USD

Cofield Collection 12 in. Three-Light Brushed Nickel Transitional Flush Mount

By Progress Lighting  
Catalog ID: P350237-009
Three-light 12 in. flush mount with clear glass shades
$154.00 USD

Cofield Collection 12 in. Three-Light Matte Black Transitional Flush Mount

By Progress Lighting  
Catalog ID: P350237-31M
Three-light 12 in. flush mount with clear glass shades
$154.00 USD

Cofield Collection 12 in. Three-Light Matte Black Transitional Flush Mount

By Progress Lighting  
Catalog ID: P350238-31M
Three-light 12 in. flush mount with clear glass shades
$154.00 USD

Cofield Collection 12 in. Three-Light Polished Chrome Transitional Flush Mount

By Progress Lighting  
Catalog ID: P350238-015
Three-light 12 in. flush mount with clear glass shades
$154.00 USD

Cofield Collection 12 in. Three-Light Vintage Brass Transitional Flush Mount

By Progress Lighting  
Catalog ID: P350237-163
Three-light 12 in. flush mount with clear glass shades
$154.00 USD

Cofield Collection 12 in. Three-Light Vintage Brass Transitional Flush Mount

By Progress Lighting  
Catalog ID: P350238-163
Three-light 12 in. flush mount with clear glass shades
$154.00 USD

Cofield Collection 12. in Three-Light Polished Chrome Transitional Flush Mount

By Progress Lighting  
Catalog ID: P350237-015
Three-light 12 in. flush mount with clear glass shades
$154.00 USD

Geodesic LED Matte Black Modern Flush Mount Light

By Progress Lighting  
Catalog ID: P350229-31M-30
One-Light 18 in. LED flush mount ceiling light
$253.00 USD

Gilliam Collection 12--5/8 in. Two-Light Brushed Nickel New Traditional Flush Mount

By Progress Lighting  
Catalog ID: P350254-009
Two-light 12.62 in. flush mount with clear glass shades
$165.00 USD

Gilliam Collection 12--5/8 in. Two-Light Matte Black New Traditional Flush Mount

By Progress Lighting  
Catalog ID: P350254-31M
Two-light 12.62 in. flush mount with clear glass shades
$165.00 USD

Gilliam Collection 12-5/8 in. Two-Light Brushed Nickel New Traditional Flush Mount

By Progress Lighting  
Catalog ID: P350253-009
Two-light 12.62 in. flush mount with clear glass shades
$182.60 USD

Gilliam Collection 12-5/8 in. Two-Light Matte Black New Traditional Flush Mount

By Progress Lighting  
Catalog ID: P350253-31M
Two-light 12.62 in. flush mount with clear glass shades
$182.60 USD

Gilliam Collection 12-5/8 in. Two-Light Vintage Brass New Traditional Flush Mount

By Progress Lighting  
Catalog ID: P350254-163
Two-light 12.62 in. flush mount with clear glass shades
$165.00 USD

Gilliam Collection 12-5/8 in. Two-Light Vintage Brass New Traditional Flush Mount

By Progress Lighting  
Catalog ID: P350253-163
Two-light 12.62 in. flush mount with clear glass shades
$182.60 USD

Laila Collection 12-1/4 in. Two-Light Vintage Brass Coastal Flush Mount with Woven Jute Accents

By Progress Lighting  
Catalog ID: P350245-163
Two-light 12.25 in. flush mount with woven jute accents
$193.60 USD

Laramie Collection One-Light Matte Black Rustic Modern Clear Seeded Glass 12" Flush Mount Light

By Progress Lighting  
Catalog ID: P350243-31M
One-light matte black flush mount
$264.00 USD

Lattimore Collection 13 in. Two-Light Aged Brass Coastal Flush Mount

By Progress Lighting  
Catalog ID: P350241-161
Two-light 13 in. flush mount woven metal in weathered rattan
$198.00 USD

Parkhurst Collection Two-Light Brushed Bronze New Traditional 11-1/4" Flush Mount Light

By Progress Lighting  
Catalog ID: P350255-109
Two-light brushed bronze flush mount
$129.80 USD

Parkhurst Collection Two-Light Brushed Nickel New Traditional 11-1/4" Flush Mount Light

By Progress Lighting  
Catalog ID: P350255-009
Two-light brushed nickel flush mount
$129.80 USD

Parkhurst Collection Two-Light Matte Black New Traditional 11-1/4" Flush Mount Light

By Progress Lighting  
Catalog ID: P350255-31M
Two-light matte black flush mount
$129.80 USD
Page 1 of 10